??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
210
Shaft Size
2 Inch
Part No.
064853
Description
F4B-SCAH-200
Weight
6.6 lbs
A
1-3/4 Inch
B
5.63 Inch
C
2.02 Inch
D
4.38 Inch
Bolt Diameter
1/2 Inch
H
0.63 Inch
J
0.55 Inch
L
2.43 Inch
N
2.88 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.